7200-Retractor (7200080002)

7200-Retractor 7200080002

Product Details:

Manufacturer part number: 7200080002

Brand: KROMER

Price: 71.97

Delivery time: 9 Days


Technical Data:

Working load: 1.2 - 2.5 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7200080002

Part Number
7200080002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Working load
(kg)

71.97 €

1 9 Days 1.2 - 2.5

Loading...

  1. 1

Basic information

Product Type Cable Pulley Cable travel(mm) 1600 Ratchet lock not available
Spring protection no AIR spiral hose no Double cable no

This page is 7200-Retractor, part number 7200080002.
You can find the detail information about specifications and dimensions on part number 7200080002.

Variation of this product

Part Number
7200080000
7200080001
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Working load
(kg)

58.17 €

1 9 Days 0 - 0.5

61.03 €

1 9 Days 0.5 - 1.5

Tech Support