7212-Retractor with automatic ratchet lock (7212080001)

7212-Retractor with automatic ratchet lock 7212080001

Product Details:

Manufacturer part number: 7212080001

Brand: KROMER

Price: 131.76

Delivery time: 9 Days


Technical Data:

Working load: 0.5 - 2 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7212080001

Part Number
7212080001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Working load
(kg)

131.76 €

1 9 Days 0.5 - 2

Loading...

  1. 1

Basic information

Product Type Cable Pulley Cable travel(mm) 2500 Ratchet lock automatic
Spring protection no AIR spiral hose no Double cable no

This page is 7212-Retractor with automatic ratchet lock, part number 7212080001.
You can find the detail information about specifications and dimensions on part number 7212080001.

Variation of this product

Part Number
7212080002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Working load
(kg)

132.40 €

1 9 Days 1.5 - 3

Tech Support