Carbide Rotary Cutter For Cutting Light Metal Alloy, Cone-With-Round-Tip Shape

Carbide Rotary Cutter For Cutting Light Metal Alloy, Cone-With-Round-Tip Shape
  • Volume Discount
This is a carbide rotary cutter with a round cone tip for cutting light alloys.
[Shank Diameter (mm)]6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
E08-A
E10-A
E13-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter
(mm)
Blade Length
(mm)
Overall length
(mm)
JAN code

87.35 €

1 Available 14 Days 7.817552041340505082

118.69 €

1 Available 14 Days 9.726702041340505105

117.34 €

1 Available 14 Days 12.734842041340505136

Loading...

  1. 1

Basic information

Product Type Shank Diameter 6 mm Shape Cone Rounded Tip Type Applications For cutting light metal alloy

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360