Victory Lock Nut Wrench For Use With Both Makita and Hitachi

Victory Lock Nut Wrench For Use With Both Makita and Hitachi

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
This is a lock nut wrench compatible with Makita and Hitachi.
It enables easy routing due to its inclined design.
[Applications]
It is suitable for removing lock nuts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

332172

Part Number
332172
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.43 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Type Fixtures/Others Length(mm) 120 Height(mm) 22
Width(mm) 24 Package size - length(mm) 190 Package size - width(mm) 55
Package size - height(mm) 10 JAN code 4904781174737 Weight(g) 60
Package weight(g) 72 Specifications With slant to make it easy to apply force

This page is Victory Lock Nut Wrench For Use With Both Makita and Hitachi, part number 332172.
You can find the detail information about specifications and dimensions on part number 332172.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360