Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
70078
This page is 6314 Plain clamp, part number 70078.
You can find the detail information about specifications and dimensions on part number 70078.
Configure
Stock
Basic Attributes
Type
A
B1
B2
B3
E1
E2
For clamping screw inch
For clamping screw metric
L
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
70037 |
70045 |
70052 |
70086 |
70094 |
70102 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | A | B1 | B2 | B3 | E1 | E2 | For clamping screw inch | For clamping screw metric | L | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.23 € | 1 | 4 Days | 10 | 20 | 14 | 40 | 14 | 21 | 40 | 1/2 | M12 M14 | 100 | 490 | ||
18.90 € | 1 |
Same day
Stock | 10 | 20 | 14 | 40 | 14 | 21 | 50 | 1/2 | M12 M14 | 125 | 621 | ||
23.96 € | 1 |
Same day
Stock | 10 | 25 | 18 | 50 | 18 | 26 | 45 | 5/8 | M16 M18 | 125 | 960 | ||
52.68 € | 1 |
Same day
Stock | 10 | 30 | 22 | 60 | 22 | 30 | 80 | 3/4 | M20 M22 | 200 | 2237 | ||
60.42 € | 1 |
Same day
Stock | 10 | 30 | 26 | 70 | 26 | 35 | 80 | 1 | M24 | 200 | 2580 | ||
83.31 € | 1 | 5 Days | 10 | (35) | 26 | 70 | 26 | 35 | 105 | 1 | M24 | 250 | 3800 |