Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
73072
This page is 6314V Tapered clamp with adjusting support screw, part number 73072.
You can find the detail information about specifications and dimensions on part number 73072.
Configure
Basic Attributes
Type
A
B1
B2
D
E1
E2
Clamping screw
H
L
LS
Slot
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
373928 |
373936 |
373944 |
373951 |
374405 |
374439 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | A | B1 | B2 | D | E1 | E2 | Clamping screw | H | L | LS | Slot | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.06 € | 1 | 5 Days | 10 | 35 | 26 | 70 | M24 | 35 | 105 | - | 20-80 | 250 | 87 | 24+28 | 4340 | ||
128.98 € | 1 | 5 Days | 10 | 35 | 26 | 70 | M24 | 35 | 105 | - | 20-130 | 250 | 137 | 24+28 | 4520 | ||
151.67 € | 1 |
Same day
Stock | 10 | 35 | 26 | 70 | M24 | 35 | 105 | M24x28x200 | 20-80 | 250 | 87 | 28 | 5486 | ||
166.00 € | 1 | 5 Days | 10 | 35 | 26 | 70 | M24 | 35 | 105 | M24x28x250 | 30-130 | 250 | 137 | 28 | 5716 | ||
369.02 € | 1 | 5 Days | 10 | 50 | 33 | 80 | M30 | 45 | 130 | - | 24-150 | 315 | 180 | 36 | 11215 | ||
544.58 € | 1 | 5 Days | 10 | 80 | 43 | 100 | M30 | 80 | 170 | - | 24-150 | 400 | 180 | 42 | 24350 |