6315C Forked clamp with pin end

6315C Forked clamp with pin end
Forked clamp with pin end Tempering steel, varnished. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70706
70714
70722
70730
70748
70755
70763
70771
70789
70797
70805
70813
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSA B1 B2 D For clamping screw inch For clamping screw metric L1 L2 L3 Weight
(g)

46.10 €

1 5 Days 1015930125/16M81003018220

53.39 €

1 5 Days 10201130163/8M101253624350

52.54 €

1 5 Days 10251440201/2M12 M141604530750

51.95 €

1 5 Days 10251440201/2M12 M142004530950

80.02 €

1 5 Days 10301850245/8M16 M1820055361400

82.40 €

1 5 Days 10301850245/8M16 M1825055361750

151.67 €

1 5 Days 10402260303/4M20 M2225065452700

154.65 €

1 5 Days 10402260303/4M20 M2231565453400

163.61 €

1 5 Days 10402670381M2425080563200

166.00 €

1 5 Days 10402670381M2431580564100

183.31 €

1 5 Days 10503380451 1/4M3031585565700

249.00 €

1 5 Days 10503380451 1/4M3040085567000

Loading...

  1. 1

Tech Support