Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
376343
This page is 6315GNG Clamp with nose, closed, part number 376343.
You can find the detail information about specifications and dimensions on part number 376343.
Configure
Basic Attributes
Type
A
B1
B2
B3
E1
E2
For clamping screw inch
For clamping screw metric
L
L3
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
376145 |
376160 |
376186 |
376202 |
376228 |
376244 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | A | B1 | B2 | B3 | E1 | E2 | For clamping screw inch | For clamping screw metric | L | L3 | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
124.63 € | 1 | 5 Days | 10 | 40 | 22 | 60 | 35 | 68 | 160 | 3/4 | M20 M22 | 250 | 45 | 3025 | ||
169.54 € | 1 | 5 Days | 10 | 40 | 22 | 60 | 35 | 68 | 220 | 3/4 | M20 M22 | 315 | 45 | 3810 | ||
265.16 € | 1 | 5 Days | 10 | 50 | 22 | 60 | 35 | 68 | 300 | 3/4 | M20 M22 | 400 | 45 | 5995 | ||
330.39 € | 1 | 5 Days | 10 | 50 | 22 | 60 | 35 | 68 | 400 | 3/4 | M20 M22 | 500 | 45 | 7440 | ||
263.71 € | 1 | 5 Days | 10 | 40 | 26 | 70 | 43 | 83 | 140 | 1 | M24 | 250 | 56 | 3639 | ||
284.71 € | 1 | 5 Days | 10 | 40 | 26 | 70 | 43 | 83 | 200 | 1 | M24 | 315 | 56 | 4560 |