Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
71100
This page is 6316 Single goose-neck clamp, part number 71100.
You can find the detail information about specifications and dimensions on part number 71100.
Configure
Basic Attributes
Type
A
B1
B2
B3
C
E1
E2
For clamping screw inch
For clamping screw metric
H
L
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
71050 |
71068 |
71076 |
71118 |
71126 |
71134 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | A | B1 | B2 | B3 | C | E1 | E2 | For clamping screw inch | For clamping screw metric | H | L | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.81 € | 1 | 5 Days | 10 | 20 | 14 | 40 | 20 | 16 | 44,0 | 40 | 1/2 | M12 M14 | 18 | 125 | 678 | ||
33.76 € | 1 | 5 Days | 10 | 25 | (18) | 50 | 25 | 20 | 51,5 | 40 | 5/8 | M16 M18 | 23 | 125 | 1049 | ||
40.42 € | 1 | 5 Days | 10 | 25 | 18 | 50 | 25 | 20 | 51,5 | 50 | 5/8 | M16 M18 | 23 | 160 | 1366 | ||
123.16 € | 1 | 5 Days | 10 | 35 | 26 | 70 | 35 | 25 | 76,5 | 80 | 1 | M24 | 32 | 250 | 4132 | ||
215.90 € | 1 | 5 Days | 10 | 40 | (33) | 80 | 40 | 40 | 96,0 | 80 | 1 1/4 | M30 | 45 | 250 | 5225 | ||
279.66 € | 1 | 5 Days | 10 | 50 | 33 | 80 | 40 | 40 | 96,0 | 100 | 1 1/4 | M30 | 45 | 315 | 8459 |