6330B Hexagon nut

6330B Hexagon nut
  • Volume Discount
Hexagon nut 1.5 d high, tempered, strength class 10. Can be used for conical sockets DIN 6319D or G. With the flat end, can be used for washers DIN 6340. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
82362
82370
82388
82396
82404
82412
82420
82438
82446
82453
82461
82479
82487
82495
82503
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSE M R S Packaging Unit Size Weight
(g)

0.67 €

1 Available 5 Days 1011,059910100M65

0.67 €

1 Available 5 Days 1014,40121213100M89

0.97 €

1 Available 5 Days 1018,901515*1750M1020

1.10 €

1 Available 5 Days 1021,101817*1950M1228

2.41 €

1 Available 5 Days 1024,502120*2250(M14)45

2.15 €

1 Available 5 Days 1026,8024222450M1658

3.98 €

1 Available 5 Days 1030,1027242725(M18)83

3.63 €

1 Available 5 Days 1033,5030273025M20110

7.58 €

1 Available 5 Days 1035,703330*3210(M22)130

5.89 €

1 Available 5 Days 1040,0036323610M24195

9.98 €

1 Available 5 Days 1045,60403641-(M27)280

14.69 €

1 Available 5 Days 1051,30454146-M30405

28.31 €

1 Available 5 Days 1061,30545055-M36715

58.63 €

1 5 Days 1072,60635865-M421170

96.13 €

1 5 Days 1083,90726775-M481800

Loading...

  1. 1

Tech Support