6342 Spring type clamp support (75952)

6342 Spring type clamp support 75952

Product Details:

Manufacturer part number: 75952

Brand: AMF

Price: 29.73

Delivery time: 5 Days


Technical Data:

D1: 22

D2: 10,5

L1: 30

L2: 22

for clamping screw: M8-M10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

75952

Part Number
75952
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSD1 D2 L1 L2 for clamping screw Size Travel of spring S Weight
(g)

29.73 €

1 5 Days 102210,53022M8-M101841

Loading...

  1. 1

This page is 6342 Spring type clamp support, part number 75952.
You can find the detail information about specifications and dimensions on part number 75952.

Variation of this product

Part Number
75960
75978
75986
75994
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSD1 D2 L1 L2 for clamping screw Size Travel of spring S Weight
(g)

32.00 €

1 5 Days 102614,53222M12-M1421055

33.55 €

1 5 Days 103218,53826M16-M1831289

37.73 €

1 5 Days 103822,54028M20-M22412133

45.87 €

1 5 Days 104527,54432M24-M27512177

Tech Support