6346 Parallel supports-set

6346 Parallel supports-set
Parallel supports-set In wooden box with detachable folding lid.
Plain parallel, fine-ground, in pairs.
Size data on the product.
Case-hardened.

Pair tolerance in height tp2 and width tp1 to IT 5.
Rated dimensional tolerance in height and width to DIN ISO 2768m.
Remaining dimensions to DIN ISO 2768m.

Geometrical graduation enables full use of the support height.
2.5 - 25 mm over 40 different heights 2.5 - 45 mm
4 - 32 mm over 40 different heights 4 - 57 mm
4 - 40 mm over 40 different heights 4 - 72 mm
8 - 50 mm over 30 different heights 8 - 90 mm
8 - 63 mm over 40 different heights 8 - 113 mm
20 - 100 mm over 14 different heights 20 - 180 mm. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
72165
72173
72322
72330
72348
72355
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSPair Size Case L x B x H Weight

843.31 €

1 5 Days 1054-32132x145x 501,5kg

1,001.27 €

1 5 Days 1048-50192x158x 754,9kg

1,311.34 €

1 5 Days 1092,5-25200x100x 361,3kg

1,340.33 €

1 5 Days 1074-40305x115x 503,8kg

1,283.83 €

1 5 Days 1058-63305x115x 707,4kg

2,427.08 €

1 5 Days 10320-100280x215x12527,1kg

Loading...

  1. 1

Tech Support