6348PS Parallel supports-pairs, standard, 100 mm long

6348PS Parallel supports-pairs, standard, 100 mm long
Parallel supports-pairs, standard, 100 mm long Plain parallel, fine-ground, in pairs.
Size data on front of product.
Sets offer a large range with 1 mm graduation.
Case-hardened.

Pair tolerance tp at height IT 5.
Rated dimensional tolerance in height and width to DIN ISO 2768m.
Remaining dimensions to DIN ISO 2768m. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
371807
371815
371823
371831
371849
371856
371864
371872
371880
371898
371906
371914
371922
371930
371948
371955
371963
371971
371989
371997
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSB H Weight

66.81 €

1 5 Days 102516kg

66.81 €

1 5 Days 1021031kg

66.81 €

1 5 Days 1021547kg

66.81 €

1 5 Days 1022062kg

68.83 €

1 5 Days 103628kg

68.83 €

1 5 Days 1031151kg

68.83 €

1 5 Days 1031675kg

68.83 €

1 5 Days 1032198kg

71.00 €

1 5 Days 104744kg

71.00 €

1 5 Days 1041275kg

71.00 €

1 5 Days 10417106kg

71.00 €

1 5 Days 10422137kg

73.17 €

1 5 Days 105862kg

73.17 €

1 5 Days 10513101kg

73.17 €

1 5 Days 10518140kg

73.17 €

1 5 Days 10523179kg

74.62 €

1 5 Days 106984kg

74.62 €

1 5 Days 10614131kg

74.62 €

1 5 Days 10619178kg

74.62 €

1 5 Days 10624224kg

Loading...

  1. 1

Basic information

L 100

Tech Support