6415 Height setting screw jack

6415 Height setting screw jack
Height setting screw jack with 2 locating pins DIN 6325 (12x50 and 12x80). Centring hole dia. 12 mm. Tempering steel, blued. Spindle: M30x1.5 metric fine thread with end stopbody. Bearing insert turns on pressed-in plain bearing bush. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
86504
86512
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSH Size With location pin: 12x50: H1min.-H1max. With location pin: 12x80: H1min.-H1max. Weight
(g)

170.17 €

1 5 Days 1055 - 757583-103113-133680

177.95 €

1 5 Days 1075 - 115115103-143133-173880

Loading...

  1. 1

Basic information

D1 50 D2 36 F max.(kN) 30

Tech Support