Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
550509
E | 12 | G | M6 | H2 | 40 |
---|---|---|---|---|---|
K | 20 |
This page is 6497A Stop, fixed, part number 550509.
You can find the detail information about specifications and dimensions on part number 550509.
Configure
Basic Attributes
Type
B1
B2
H1
H3
L1
L2
L3
Slot
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
550510 |
550511 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | B1 | B2 | H1 | H3 | L1 | L2 | L3 | Slot | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
317.68 € | 1 | 5 Days | 10 | 26 | 82 | 47 | 100 | 177 | 72,5 | 91,5 | 20 ; 22 ; 24 ; 28 ; 30 | 4673 | ||
384.53 € | 1 | 5 Days | 10 | 38 | 100 | 58 | 120 | 211 | 76,0 | 117,0 | 32 ; 36 ; 42 | 8788 |