Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
83691
Part Number
|
---|
83691 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | L x W x H (mm) | DIN 6379: Pcs.xLength | DIN 787: Pcs.xLength | No. 3113A: Pcs.xSize | No. 6314Z: Pcs.xSize | No. 6485: Pcs.xSize | No. 6490*: Pcs.xSize | No. 6500E: Pcs.xSize | Slot | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,272.06 € | 1 | 5 Days | 10 | 510x415x50 | 4x125 | 2x63, 4x100, 4x160 | 1x 22x22 | 2x 14x100,4x 14x160 | 1x1420 | 4x16 | 4x2, 4x3 | M14x16 |
Loading...
DIN 6319G | 6x | DIN 6330B | 6x | No. 6334 | 4x |
---|---|---|---|---|---|
No. 6339 | 1x |
This page is 6530 Boxed set of assorted clamping elements, part number 83691.
You can find the detail information about specifications and dimensions on part number 83691.
Configure
Basic Attributes
Type
L x W x H(mm)
DIN 6379: Pcs.xLength
DIN 787: Pcs.xLength
No. 3113A: Pcs.xSize
No. 6314Z: Pcs.xSize
No. 6485: Pcs.xSize
No. 6490*: Pcs.xSize
No. 6500E: Pcs.xSize
Slot
Filter by standard shipping days
Optional Attributes
Part Number |
---|
83584 |
83592 |
83600 |
83618 |
83626 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | L x W x H (mm) | DIN 6379: Pcs.xLength | DIN 787: Pcs.xLength | No. 3113A: Pcs.xSize | No. 6314Z: Pcs.xSize | No. 6485: Pcs.xSize | No. 6490*: Pcs.xSize | No. 6500E: Pcs.xSize | Slot |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
856.87 € | 1 | 5 Days | 10 | 355x270x47 | 4x80 | 2x40, 4x63, 4x100 | 1x 16x16 | 4x 11x 80 | - | 4x12 | 4x1, 4x2, 2x3 | M10x10 | ||
973.90 € | 1 | 5 Days | 10 | 460x330x50 | 4x100 | 2x50, 4x80, 4x125 | 1x 18x18 | 4x 14x100 | - | 4x12 | 4x2, 4x3 | M12x12 | ||
1,014.31 € | 1 | 5 Days | 10 | 460x330x50 | 4x100 | 2x50, 4x80, 4x125 | 1x 18x18 | 4x 14x100 | 1x1420 | 4x14 | 4x2, 4x3 | M12x14 | ||
1,316.63 € | 1 | 5 Days | 10 | 510x415x50 | 4x125 | 2x63, 4x100, 4x160 | 1x 24x24 | 4x 18x125 | 1x1420 | 4x16 | 4x2, 4x3 | M16x16 | ||
1,334.75 € | 1 | 5 Days | 10 | 510x415x50 | 4x125 | 2x63, 4x100, 4x160 | 1x 24x24 | 4x 18x125 | 1x1420 | 4x18 | 4x2, 4x3 | M16x18 |