7110DKX Set screw (73742)

7110DKX Set screw 73742

Product Details:

Manufacturer part number: 73742

Brand: AMF

Price: 87.77

Delivery time: 5 Days


Technical Data:

dia. K: 20,0

dia. l: 30

G: M16

H: 27

L: 16


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

73742

Part Number
73742
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSdia. K dia. l G H L SW Size Weight
(g)

87.77 €

1 5 Days 1020,030M1627162716xM16149

Loading...

  1. 1

Tech Support