Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
83998
This page is 787 Bolts for T-slots (12.9), part number 83998.
You can find the detail information about specifications and dimensions on part number 83998.
Configure
Basic Attributes
Type
A
B
D
E
K
L
Packaging Unit
Slot
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
83923 |
83956 |
83972 |
86140 |
86157 |
86165 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | A | B | D | E | K | L | Packaging Unit | Slot | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.93 € | 1 | 5 Days | 10 | 9,7 | 60 | M10 | 15 | 6 | 100 | 25 | 10 | 70 | ||
15.93 € | 1 | 5 Days | 10 | 9,7 | 30 | M10 | 15 | 6 | 40 | 25 | 10 | 30 | ||
15.80 € | 1 | 5 Days | 10 | 9,7 | 35 | M10 | 15 | 6 | 50 | 25 | 10 | 40 | ||
13.63 € | 1 | 5 Days | 10 | 11,7 | 35 | M12 | 18 | 7 | 50 | 25 | 12 | 60 | ||
14.20 € | 1 | 5 Days | 10 | 11,7 | 55 | M12 | 18 | 7 | 80 | 25 | 12 | 75 | ||
16.38 € | 1 | 5 Days | 10 | 11,7 | 75 | M12 | 18 | 7 | 125 | 25 | 12 | 110 |