911L-BM Key box (metric) (Part Numbers)

911L-BM Key box (metric)
  • Volume Discount
Key box (metric) with metric hexagon keys ISO 2936L, extra long (mm), 8-piece set.
Key: CHROME VANADIUM, hardened and nickel-plated.
End face machined. Edges of end face chamfered.
Box: impact-resistant plastic, red, with self-service rack slot. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

46003

Part Number
46003
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

35.38 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

L x W x H 265 x 88 x 17 Contents: A/F 2, 2.5, 3, 4, 5, 6, 8, 10 mm

This page is 911L-BM Key box (metric), part number 46003.
You can find the detail information about specifications and dimensions on part number 46003.

Tech Support