DIN 6379 Studs

DIN 6379 Studs
  • Volume Discount
Studs Rolled thread. M 6-M12 tempered to strength class 10.9, M14-M42 tempered to strength class 8.8.
The specially developed AMF-studs for clamping purposes are graduated by length according to DIN 323 series R10 figures. The product is available per 1 peace.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
81257
81273
81299
81315
81331
81349
81372
81380
81398
81414
81422
81471
81489
81513
81521
81539
81570
81596
81612
81620
81638
81646
81653
81661
81679
81695
81703
81711
84467
84475
84756
84772
84780
84798
84806
84814
84822
84830
84848
84855
84863
84871
84889
84897
84905
84913
84921
84939
84947
84954
84962
84970
84988
84996
85001
85019
85027
85035
85043
85050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSB1 B2 D L Packaging Unit Weight
(g)

2.07 €

1 Available 5 Days 101120M84010010

2.37 €

1 Available 5 Days 101150M8805025

2.31 €

1 Available 5 Days 101325M10505025

3.46 €

1 Available 5 Days 101375M101252562

2.83 €

1 Available 5 Days 101532M12632545

3.08 €

1 Available 5 Days 101563M121005070

3.34 €

1 Available 5 Days 101732M14632580

4.27 €

1 Available 5 Days 101763M141002590

5.02 €

1 Available 5 Days 1017100M1416025150

4.35 €

1 Available 5 Days 101950M168025105

5.03 €

1 Available 5 Days 101975M1612525160

11.94 €

1 Available 5 Days 1023122M18200-320

15.52 €

1 Available 5 Days 1023150M18250-400

11.94 €

1 Available 5 Days 1027122M20200-410

14.45 €

1 Available 5 Days 1027160M20250-510

13.98 €

1 Available 5 Days 1031100M22160-430

13.39 €

1 Available 5 Days 1035100M24160-470

19.23 €

1 Available 5 Days 1035160M24250-730

35.23 €

1 Available 5 Days 1043122M30200-950

49.56 €

1 Available 5 Days 1043200M30315-1490

69.87 €

1 Available 5 Days 1043315M30500-2360

94.94 €

1 Available 5 Days 1043400M30700-3300

59.48 €

1 Available 5 Days 1051122M36200-1340

174.36 €

1 Available 5 Days 1043400M301000-4700

96.13 €

1 Available 5 Days 1051315M36500-3450

33.08 €

1 Available 5 Days 103956M27125-485

33.19 €

1 Available 5 Days 1039122M27200-770

37.61 €

1 Available 5 Days 1039200M27315-1110

4.48 €

1 Available 5 Days 101750M14802585

4.75 €

1 Available 5 Days 101775M1412525120

6.32 €

1 Available 5 Days 101175M81255036

1.16 €

1 Available 5 Days 10916M632508

1.46 €

1 Available 5 Days 10930M6505011

1.69 €

1 Available 5 Days 10950M6805018

2.19 €

1 Available 5 Days 101140M8635020

2.75 €

1 Available 5 Days 101163M81005030

6.57 €

1 Available 5 Days 1011100M81605045

2.83 €

1 Available 5 Days 101350M10805040

4.56 €

1 Available 5 Days 1013122M10200-100

2.60 €

1 Available 5 Days 101525M12502537

3.00 €

1 Available 5 Days 101550M12805055

3.87 €

1 Available 5 Days 101575M121252590

4.63 €

1 Available 5 Days 1015122M12200-140

7.77 €

1 Available 5 Days 1017160M14250-240

4.21 €

1 Available 5 Days 101932M16632585

4.48 €

1 Available 5 Days 101963M1610025130

6.44 €

1 Available 5 Days 1019100M1616025218

8.77 €

1 Available 5 Days 1019160M16250-325

8.90 €

1 Available 5 Days 102350M188025130

9.36 €

1 Available 5 Days 102375M1812525200

18.52 €

1 Available 5 Days 1023180M18315-500

6.75 €

1 Available 5 Days 102732M2080-185

8.60 €

1 Available 5 Days 102770M20125-255

17.56 €

1 Available 5 Days 1027200M20315-640

26.39 €

1 Available 5 Days 1027315M20500-1020

13.84 €

1 Available 5 Days 103145M22100-270

27.11 €

1 Available 5 Days 1031250M22400-1070

11.46 €

1 Available 5 Days 103545M24100-290

28.54 €

1 Available 5 Days 1035250M24400-1160

49.44 €

1 Available 5 Days 1035315M24630-1860

Loading...

Tech Support