Long-Shank Short-Spiral Tap For Stainless Steel LS-SU-S-SP (Part Numbers)

Long-Shank Short-Spiral Tap For Stainless Steel LS-SU-S-SP
  • Volume Discount
[Features]
· A long-shank short-spiral tap for stainless steel; ideal for machining pilot holes into stainless steel—a material which tends to become viscous when machining—as well as chrome steels and molybdenum steels.
· Can also be used for deep tapping operations.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SY012NQGEXGS

Part Number
SY012NQGEXGS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

91.80 €

1 Available 8 Days M121.25150P215-8.56.593

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material High Carbon Steel (C with a content over 0.45%) / Stainless Steel (JIS-SUS) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N Available Coating Type Other

This page is Long-Shank Short-Spiral Tap For Stainless Steel LS-SU-S-SP, part number SY012NQGEXGS.
You can find the detail information about specifications and dimensions on part number SY012NQGEXGS.

Variation of this product

Part Number
SY010OQGEXES
SY010OQGEXGS
SY010OQGEXKS
SY012NQGEXKS
SY012OQGEXGS
SY012OQGEXKS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

47.26 €

1 Available 8 Days M101.5100P213-75.583

74.26 €

1 Available 8 Days M101.5150P213-75.583

101.46 €

1 Available 8 Days M101.5200P213-75.583

127.28 €

1 8 Days M121.25200P215-8.56.593

91.80 €

1 Available 8 Days M121.5150P215-8.56.593

127.28 €

1 8 Days M121.5200P215-8.56.593

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360