Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SY024ORGEXKS
Part Number
|
---|
SY024ORGEXKS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
229.85 € | 1 | 6 Days | M24 | 1.5 | 200 | P3 | 18 | - | 19 | 15 | 18 | 4 |
Loading...
Screw Types | Meter | Chamfer threads | 2.5P | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | High Carbon Steel (C with a content over 0.45%) / Stainless Steel (JIS-SUS) | Tap Type | Spiral Tap | Hole type | For blind hole |
Coating Y/N | Available | Coating Type | Other |
This page is Long-Shank Short-Spiral Tap For Stainless Steel LS-SU-S-SP, part number SY024ORGEXKS.
You can find the detail information about specifications and dimensions on part number SY024ORGEXKS.
Configure
Basic Attributes
Length under neck(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SY010OQGEXKS |
SY012NQGEXGS |
SY012NQGEXKS |
SY024SRGEXGS |
SY024SRGEXKS |
SY3.0GPGEXES |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.46 € | 1 | Available | 6 Days | M10 | 1.5 | 200 | P2 | 13 | - | 7 | 5.5 | 8 | 3 | |
91.80 € | 1 | Available | 6 Days | M12 | 1.25 | 150 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | |
127.28 € | 1 | 6 Days | M12 | 1.25 | 200 | P2 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
192.41 € | 1 | 6 Days | M24 | 3 | 150 | P3 | 25 | - | 19 | 15 | 18 | 4 | ||
229.85 € | 1 | 6 Days | M24 | 3 | 200 | P3 | 25 | - | 19 | 15 | 18 | 4 | ||
45.02 € | 1 | Available | 6 Days | M3 | 0.5 | 100 | P1 | 9 | 28 | 4 | 3.2 | 6 | 2 |