Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PY012PSGEXGS
Part Number
|
---|
PY012PSGEXGS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.05 € | 1 | Available | 6 Days | M12 | 1.75 | 5P | 150 | P4 | 15 | - | 8.5 | 6.5 | 9 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / Stainless Steel (JIS-SUS) |
---|---|---|---|---|---|
Tap Type | Point tap | Hole type | For through hole | Coating Y/N | Available |
Coating Type | Other | Number of Grooves | 3 |
This page is Long-Shank Short-Point Spiral Tap For Stainless Steel LS-SU-S-PO, part number PY012PSGEXGS.
You can find the detail information about specifications and dimensions on part number PY012PSGEXGS.
Configure
Basic Attributes
Length under neck(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Chamfer threads
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PY010ORGEXGS |
PY012NSGEXGS |
PY012PSGEXES |
PY014QSGEXGS |
PY016QSGEXGS |
PY016QSGEXKS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.26 € | 1 | Available | 6 Days | M10 | 1.5 | 5P | 150 | P3 | 13 | - | 7 | 5.5 | 8 | |
91.80 € | 1 | Available | 6 Days | M12 | 1.25 | 5P | 150 | P4 | 15 | - | 8.5 | 6.5 | 9 | |
56.92 € | 1 | Available | 6 Days | M12 | 1.75 | 5P | 100 | P4 | 15 | - | 8.5 | 6.5 | 9 | |
114.61 € | 1 | 6 Days | M14 | 2 | 5P | 150 | P4 | 18 | - | 10.5 | 8 | 11 | ||
123.37 € | 1 | 6 Days | M16 | 2 | 5P | 150 | P4 | 18 | - | 12.5 | 10 | 13 | ||
112.75 € | 1 | 6 Days | M16 | 2 | 5P | 200 | P4 | 18 | - | 12.5 | 10 | 13 |