Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SY020OSFEVGS
Part Number
|
---|
SY020OSFEVGS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
208.07 € | 1 | 7 Days | M20 | 1.5 | 3P | 150 | P4 | 14 | - | 15 | 12 | 15 | 4 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For blind hole | Coating Y/N | Available |
This page is Long-Shank Spiral Tap For High-Speeds LS-F-SP, part number SY020OSFEVGS.
You can find the detail information about specifications and dimensions on part number SY020OSFEVGS.
Configure
Basic Attributes
Length under neck(mm)
Type
Nominal
Pitch, Number of Threading(mm)
Chamfer threads
Overall Length (L)(mm)
Class
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Filter by standard shipping days
Optional Attributes
Part Number |
---|
SY010ORFEVGS |
SY012NSFEVGS |
SY012PSFEVGS |
SY020RSFEVGS |
SY022OSFEVGS |
SY022RSFEVGS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.50 € | 1 | 7 Days | M10 | 1.5 | 3P | 150 | P3 | 13 | - | 7 | 5.5 | 8 | 3 | ||
143.84 € | 1 | 7 Days | M12 | 1.25 | 3P | 150 | P4 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
143.84 € | 1 | 7 Days | M12 | 1.75 | 3P | 150 | P4 | 15 | - | 8.5 | 6.5 | 9 | 3 | ||
208.07 € | 1 | 7 Days | M20 | 2.5 | 3P | 150 | P4 | 20 | - | 15 | 12 | 15 | 4 | ||
241.43 € | 1 | 7 Days | M22 | 1.5 | 3P | 150 | P4 | 14 | - | 17 | 13 | 16 | 4 | ||
241.43 € | 1 | 7 Days | M22 | 2.5 | 3P | 150 | P4 | 20 | - | 17 | 13 | 16 | 4 |