Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZYT16S0HEB
Part Number
|
---|
ZYT16S0HEB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
779.31 € | 1 | 8 Days | Tr 16 | 3 | 25P | 200 | 100 | 13 | 10 | 13 | 3 |
Loading...
Screw Types | Trapezoid | Tool Material Type | High-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) |
---|---|---|---|---|---|
Tap Type | Spiral Tap | Hole type | For through hole | Coating Y/N | N/A |
Threaded Direction | Left |
This page is Spiral Tap For Through Holes & Trapezoidal Threads, For Left-Handed Threads SL LH Tr, part number ZYT16S0HEB.
You can find the detail information about specifications and dimensions on part number ZYT16S0HEB.
Configure
Basic Attributes
Type
Nominal
Pitch, Number of Threading(mm)
Chamfer threads
Overall Length (L)(mm)
Thread Length(mm)
Shank diameter (Ds)(mm)
Shank square width (K)(mm)
Shank square part length(mm)
Number of Grooves
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZYT12Q0HEB |
ZYT12S0HEB |
ZYT14S0HEB |
ZYT16U0HEB |
ZYT18U0HEB |
ZYT20U0HEB |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Thread Length (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
517.86 € | 1 | 8 Days | Tr 12 | 2 | 30P | 170 | 80 | 9 | 7 | 10 | 3 | ||
517.86 € | 1 | 8 Days | Tr 12 | 3 | 23P | 190 | 95 | 9 | 7 | 10 | 3 | ||
642.45 € | 1 | 8 Days | Tr 14 | 3 | 23P | 190 | 95 | 11 | 9 | 12 | 3 | ||
779.31 € | 1 | 8 Days | Tr 16 | 4 | 22.5P | 220 | 120 | 12 | 9 | 12 | 3 | ||
963.13 € | 1 | 8 Days | Tr 18 | 4 | 22.5P | 220 | 120 | 14 | 11 | 14 | 4 | ||
1,119.73 € | 1 | 8 Days | Tr 20 | 4 | 24.5P | 230 | 130 | 16 | 12 | 15 | 4 |