Bull´s eye levels (2280-ALN-20-K-30)

Bull´s eye levels 2280-ALN-20-K-30
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: 2280-ALN-20-K-30

Brand: GANTER

Price: 18.86

Delivery time: 7 Days


Technical Data:

Diameter d: 20 mm

Material / Finish: ALN-anodized, natural color


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2280-ALN-20-K-30

Part Number
2280-ALN-20-K-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d
(mm)
Material / Finish

18.86 €

1 Available 7 Days 20ALN-anodized, natural color

Loading...

  1. 1

Basic information

Filling K - colourless-transparent Sensitivity 30- Angle minutes, bubble move by 2 mm

This page is Bull´s eye levels, part number 2280-ALN-20-K-30.
You can find the detail information about specifications and dimensions on part number 2280-ALN-20-K-30.

Variation of this product

Part Number
2280-ALN-17-K-30
2280-ALN-24-K-30
2280-ALS-17-K-30
2280-ALS-20-K-30
2280-ALS-24-K-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter d
(mm)
Material / Finish

15.32 €

1 Available 7 Days 17ALN-anodized, natural color-anodized, natural color

20.70 €

1 Available 7 Days 24ALN-anodized, natural color

15.32 €

1 Available Same day

Stock

17ALS-anodized black

18.86 €

1 Available 7 Days 20ALS-anodized black

21.28 €

1 Available 7 Days 24ALS-anodized black

Tech Support