Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
709.3-24-M16-RR
Part Number
|
---|
709.3-24-M16-RR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d1 | d2 | d3 | l1 | l2 | e | Type | Static load (kN) | A/F1 | A/F2 | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
139.70 € | 1 | Available | 5 Days | M 16 | 10.5 | 16 | 40 | 60.7 | 27 | RR, Serrated contact face, with automatic return | 25 | 24 | 24 | 0.128 |
Loading...
This page is Clamping pads, adjustable, part number 709.3-24-M16-RR.
You can find the detail information about specifications and dimensions on part number 709.3-24-M16-RR.
Configure
Basic Attributes
Type
Thread d1
d2
d3
l1
l2
e
Type
Static load(kN)
A/F1
A/F2
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
709.3-13-M8-RR |
709.3-17-M10-B |
709.3-17-M10-BR |
709.3-30-M20-B |
709.3-30-M20-BR |
709.3-30-M20-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread d1 | d2 | d3 | l1 | l2 | e | Type | Static load (kN) | A/F1 | A/F2 | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.14 € | 1 | Available | 5 Days | M 8 | 5.8 | 8.5 | 25 | 36.6 | 14.5 | RR, Serrated contact face, with automatic return | 8 | 13 | 13 | 0.020 | |
59.04 € | 1 | Available | 5 Days | M 10 | - | - | - | - | - | B- Smooth contact face | - | 17 | - | 0.055 | |
77.34 € | 1 | Available | 5 Days | M 10 | 8.6 | 12 | 30 | 45.7 | 19 | BR, Smooth contact face, with automatic return | 8 | 17 | 17 | 0.044 | |
140.98 € | 1 | Available | 5 Days | M 20 | - | - | - | - | - | B- Smooth contact face | - | 30 | - | 0.230 | |
184.10 € | 1 | Available | 5 Days | M 20 | 20 | 25 | 50 | 77.3 | 33 | BR, Smooth contact face, with automatic return | 90 | 30 | 30 | 0.276 | |
168.84 € | 1 | Available | 5 Days | M 20 | - | - | - | - | - | R- Serrated contact face | - | 30 | - | 0.230 |