Flanged connector clamps, Aluminium

Flanged connector clamps, Aluminium
  • Volume Discount
The clamping bores of GN 146.3 flanged connector clamps are mechanically machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
GN 146.3 flanged connector clamps are also suitable for mounting on profile systems.
The standard version of the clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
146.3-B20-40-2-BL
146.3-B20-40-2-SW
146.3-B25-40-2-BL
146.3-B25-40-2-SW
146.3-B30-40-2-BL
146.3-B30-40-2-SW
146.3-B30-56-2-BL
146.3-B30-56-2-SW
146.3-B32-56-2-BL
146.3-B32-56-2-SW
146.3-B35-56-2-BL
146.3-B35-56-2-SW
146.3-B40-56-2-BL
146.3-B40-56-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Finish Clamping length k Weight
(kg)

22.74 €

1 Available 5 Days B 20BL-blank400.180

22.80 €

1 Available 5 Days B 20SW - black, RAL 9005, textured finish400.180

22.74 €

1 Available 5 Days B 25BL-blank400.180

22.80 €

1 Available 5 Days B 25SW - black, RAL 9005, textured finish400.185

22.74 €

1 Available 5 Days B 30BL-blank400.160

22.70 €

1 Available 5 Days B 30SW - black, RAL 9005, textured finish400.154

39.68 €

1 Available 5 Days B 30BL-blank560.450

39.78 €

1 Available 5 Days B 30SW - black, RAL 9005, textured finish560.510

39.68 €

1 Available 5 Days B 32BL-blank560.480

39.78 €

1 Available 5 Days B 32SW - black, RAL 9005, textured finish560.480

39.68 €

1 Available 5 Days B 35BL-blank560.480

39.78 €

1 Available 5 Days B 35SW - black, RAL 9005, textured finish560.480

39.68 €

1 Available 5 Days B 40BL-blank560.420

39.78 €

1 Available 5 Days B 40SW - black, RAL 9005, textured finish560.440

Loading...

  1. 1

Basic information

Identification No. 2-with Stainless Steel-clamping screw DIN 912

Tech Support