Flanged connector clamps, Steel

Flanged connector clamps, Steel
  • Volume Discount
The clamping bores of GN 146 flanged connector clamps are mechanically machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
The standard version of the clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
146-B20-40-2-BL
146-B20-40-2-SW
146-B25-40-2-BL
146-B25-40-2-SW
146-B30-40-2-BL
146-B30-40-2-SW
146-B30-56-2-BL
146-B30-56-2-SW
146-B32-56-2-BL
146-B32-56-2-SW
146-B35-56-2-BL
146-B35-56-2-SW
146-B40-56-2-BL
146-B40-56-2-SW
146-B40-65-2-BL
146-B40-65-2-SW
146-B42-65-2-BL
146-B42-65-2-SW
146-B45-65-2-BL
146-B45-65-2-SW
146-B48-65-2-BL
146-B48-65-2-SW
146-B50-65-2-BL
146-B50-65-2-SW
146-B50-80-2-BL
146-B50-80-2-SW
146-B60-80-2-BL
146-B60-80-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Finish Clamping length k Weight
(kg)

22.88 €

1 Available Same day

Stock

B 20BL-blank400.194

22.80 €

1 Available 5 Days B 20SW - black, RAL 9005, textured finish400.194

22.88 €

1 Available 5 Days B 25BL-blank400.179

22.80 €

1 Available 5 Days B 25SW - black, RAL 9005, textured finish400.179

22.88 €

1 Available 5 Days B 30BL-blank400.160

22.80 €

1 Available 5 Days B 30SW - black, RAL 9005, textured finish400.159

39.80 €

1 Available 5 Days B 30BL-blank560.500

39.78 €

1 Available 5 Days B 30SW - black, RAL 9005, textured finish560.480

39.80 €

1 Available 5 Days B 32BL-blank560.476

39.78 €

1 Available 5 Days B 32SW - black, RAL 9005, textured finish560.476

39.80 €

1 Available 5 Days B 35BL-blank560.480

39.78 €

1 Available 5 Days B 35SW - black, RAL 9005, textured finish560.480

39.80 €

1 Available 5 Days B 40BL-blank560.435

39.60 €

1 Available 5 Days B 40SW - black, RAL 9005, textured finish560.435

42.48 €

1 Available 5 Days B 40BL-blank650.790

42.18 €

1 Available 5 Days B 40SW - black, RAL 9005, textured finish650.794

42.48 €

1 Available 5 Days B 42BL-blank650.880

42.18 €

1 Available 5 Days B 42SW - black, RAL 9005, textured finish650.760

42.48 €

1 Available 5 Days B 45BL-blank650.736

40.50 €

1 Available 5 Days B 45SW - black, RAL 9005, textured finish650.830

42.28 €

1 Available 5 Days B 48BL-blank650.694

42.18 €

1 Available 5 Days B 48SW - black, RAL 9005, textured finish650.694

42.48 €

1 Available 5 Days B 50BL-blank650.750

42.18 €

1 Available 5 Days B 50SW - black, RAL 9005, textured finish650.680

63.78 €

1 Available 5 Days B 50BL-blank801.300

63.60 €

1 Available 5 Days B 50SW - black, RAL 9005, textured finish801.320

63.80 €

1 Available 5 Days B 60BL-blank801.120

63.62 €

1 Available 5 Days B 60SW - black, RAL 9005, textured finish801.120

Loading...

  1. 1

Basic information

Identification No. 2-with Stainless Steel-clamping screw DIN 912

Tech Support