Load rings (rotating), Steel (586.1-M8)

Load rings (rotating), Steel 586.1-M8
  • Volume Discount

Product Details:

Manufacturer part number: 586.1-M8

Brand: GANTER

Price: 168.26

Delivery time: 7 Days


Technical Data:

Nominal Load: 0.63 t

Thread d1: M 8

d2: 24

h1: 87

h2: 75


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

586.1-M8

Part Number
586.1-M8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Load
(t)
Thread d1 d2 h1 h2 h3 h4 k1 k2 k3 k4 k5 l1 l2 r sw1 sw2 Tightening torque
(Nm)
Weight
(kg)

168.26 €

1 Available 7 Days 0.63M 824877540351254347545113032135300.260

Loading...

  1. 1

This page is Load rings (rotating), Steel, part number 586.1-M8.
You can find the detail information about specifications and dimensions on part number 586.1-M8.

Variation of this product

Part Number
586.1-M10
586.1-M12
586.1-M16
586.1-M20
586.1-M24
586.1-M30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Load
(t)
Thread d1 d2 h1 h2 h3 h4 k1 k2 k3 k4 k5 l1 l2 r sw1 sw2 Tightening torque
(Nm)
Weight
(kg)

164.60 €

1 Available 7 Days 0.9M 1024877539361254347545153032176600.280

167.72 €

1 Available 7 Days -M 12-----------------

191.36 €

1 Available 7 Days 2M 16309985394613.55636864722333824101500.500

211.70 €

1 Available 7 Days 3.5M 2045127110555516.582541136432504830124001.200

218.10 €

1 Available 7 Days 4.5M 244514312567581882541307837504836147601.370

401.78 €

1 Available 7 Days 6.7M 3060170147678022.51036515180496067461710003.060

Tech Support