Split hubs, Sintered Steel

Split hubs, Sintered Steel
  • Volume Discount
Split hubs GN 150 are distinguished by the method of simple clamping to any shaft.
This can be achieved without prior machining of the shaft, eliminating clamping parts and assembly work.
A further advantage is the positioning of the lever arm to any required position.
The shaft tolerance should be within h11; to transmit higher torques the hub can be supplied with a keyway.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
150-24-B10
150-24-B12
150-28-B12
150-28-B14
150-32-B14
150-32-B16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Coupling hole d2 Weight
(kg)

14.86 €

1 Available 5 Days 24B 100.064

14.86 €

1 Available 4 Days 24B 120.064

16.76 €

1 Available 6 Days 28B 120.100

16.76 €

1 Available Same day

Stock

28B 140.094

18.80 €

1 Available Same day

Stock

32B 140.140

18.80 €

1 Available 5 Days 32B 160.138

Loading...

  1. 1

Tech Support