Stainless Steel-Base plate connector clamps / GN 162.3 / 2-with Stainless Steel-clamping screw DIN 912

Stainless Steel-Base plate connector clamps / GN 162.3 / 2-with Stainless Steel-clamping screw DIN 912
  • Volume Discount
The clamping bore of GN 162.3 Stainless Steel-Base plate connector clamps is mechanically machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively.
Base plate connector clamps GN 162.3 are also suitable for mounting on profile systems.
The standard version of the clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 911.3 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
162.3-B12-2-NI
162.3-B14-2-NI
162.3-B15-2-NI
162.3-B16-2-NI
162.3-B18-2-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Weight
(kg)

46.38 €

1 Available 7 Days B 120.194

46.58 €

1 Available Same day

Stock

B 140.185

46.58 €

1 Available Same day

Stock

B 150.186

46.84 €

1 Available Same day

Stock

B 160.174

46.84 €

1 Available Same day

Stock

B 180.162

Loading...

  1. 1

Basic information

Identification No. 2-with Stainless Steel-clamping screw DIN 912 Material NI-Stainless Steel

Tech Support