Stainless Steel-Clamping pads, adjustable (709.35-30-M20-B)

Stainless Steel-Clamping pads, adjustable 709.35-30-M20-B
  • Volume Discount

Product Details:

Manufacturer part number: 709.35-30-M20-B

Brand: GANTER

Price: 180.76

Delivery time: 7 Days


Technical Data:

Thread d1: M 20

d2: -

d3: -

l1: -

l2: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

709.35-30-M20-B

Part Number
709.35-30-M20-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 d2 d3 l1 l2 e Type Static load
(kN)
A/F1A/F2Weight
(kg)

180.76 €

1 Available 7 Days M 20-----B- Smooth contact face-30-0.271

Loading...

  1. 1

This page is Stainless Steel-Clamping pads, adjustable, part number 709.35-30-M20-B.
You can find the detail information about specifications and dimensions on part number 709.35-30-M20-B.

Variation of this product

Part Number
709.35-17-M10-BR
709.35-17-M12-B
709.35-17-M12-BR
709.35-30-M20-BR
709.35-36-M24-B
709.35-36-M24-BR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread d1 d2 d3 l1 l2 e Type Static load
(kN)
A/F1A/F2Weight
(kg)

99.46 €

1 Available 7 Days M 108.6123045.719BR, Smooth contact face, with automatic return817170.044

75.76 €

1 Available 7 Days M 12-----B- Smooth contact face-17-0.056

99.46 €

1 Available 7 Days M 128.6123550.719BR, Smooth contact face, with automatic return1517190.056

237.28 €

1 Available 7 Days M 2020255077.333BR, Smooth contact face, with automatic return9030300.269

235.36 €

1 Available 7 Days M 2420257010040B, Smooth contact face9036360.463

308.46 €

1 Available 7 Days M 2420257010040BR, Smooth contact face, with automatic return9036360.464

Tech Support