Stainless Steel-Clamping pads, with male thread (709.15-20-M8-B)

Stainless Steel-Clamping pads, with male thread 709.15-20-M8-B
  • Volume Discount

Product Details:

Manufacturer part number: 709.15-20-M8-B

Brand: GANTER

Price: 75.02

Delivery time: 7 Days


Technical Data:

Outside diameter d1: -

Thread d1: M 8

Thread d2: -

d3: -

d4: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

709.15-20-M8-B

Part Number
709.15-20-M8-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d1 Thread d1 Thread d2 d3 d4 l1 l2 l3 Type sw Static load
(kN)
Diameter d1 Weight
(kg)

75.02 €

1 Available 7 Days -M 8------B- Smooth contact face--200.038

Loading...

  1. 1

Tech Support