Stainless Steel-Flanged connector clamps

Stainless Steel-Flanged connector clamps
  • Volume Discount
The clamping bores of GN 145 flanged connector clamps are mechanically machined and designed for construction tubings GN 990 or DIN 2391, DIN 2395 and DIN 2462 respectively
GN 145 flanged connector clamps are also suitable for mounting on profile systems.

The standard version of the clamping screw is a socket cap screw with hexagonal socket DIN 912. It can be replaced by a clamping kit GN 911 (article code see table of dimensions).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
145-B12-2-NI
145-B14-2-NI
145-B15-2-NI
145-B16-2-NI
145-B18-2-NI
145-B20-2-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Weight
(kg)

45.90 €

1 Available 7 Days B 120.180

46.10 €

1 Available Same day

Stock

B 140.170

46.10 €

1 Available Same day

Stock

B 150.170

46.32 €

1 Available Same day

Stock

B 160.164

46.32 €

1 Available Same day

Stock

B 180.159

46.32 €

1 Available Same day

Stock

B 200.153

Loading...

  1. 1

Basic information

Identification No. 2-with 2 Stainless Steel-clamping screws DIN 912 Material NI-Stainless Steel

Tech Support