Manufacturer part number: 708.1-M4-33-A-NI
Brand: GANTER
Price: 2.20 €
Delivery time: 7 Days
Thread d1: M 4
Type: A- Flat spindle tip
Length l: 33
Weight: 0.013 kg
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
708.1-M4-33-A-NI
Material | NI-Stainless Steel |
---|
This page is Toggle clamp spindle assemblies with protective neoprene tip, Stainless Steel, part number 708.1-M4-33-A-NI.
You can find the detail information about specifications and dimensions on part number 708.1-M4-33-A-NI.
Configure
Basic Attributes
Type
Thread d1
Type
Length l
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
708.1-M10-77-B-NI |
708.1-M10-97-A-NI |
708.1-M10-97-B-NI |
708.1-M4-33-B-NI |
708.1-M4-43-A-NI |
708.1-M4-43-B-NI |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread d1 | Type | Length l | Weight (kg) |
---|---|---|---|---|---|---|---|---|
6.10 € | 1 | Available | 7 Days | M 10 | B- Rounded spindle tip | 77 | 0.063 | |
7.60 € | 1 | Available | 4 Days | M 10 | A- Flat spindle tip | 97 | 0.074 | |
7.36 € | 1 | Available |
Same day
Stock | M 10 | B- Rounded spindle tip | 97 | 0.073 | |
2.20 € | 1 | Available | 7 Days | M 4 | B- Rounded spindle tip | 33 | 0.006 | |
2.32 € | 1 | Available | 7 Days | M 4 | A- Flat spindle tip | 43 | 0.007 | |
2.32 € | 1 | Available | 7 Days | M 4 | B- Rounded spindle tip | 43 | 0.007 |