T-Slot bolts for T-Nuts

T-Slot bolts for T-Nuts
  • Promotional pricing ends 31/12/2024
  • Volume Discount
T-Slot bolts GN 505.4 can be inserted vertically into the slot. During tightening, the bolt is forced into the crosswise position and thus anchored in the slot. Conversely, the bolt is turned back during loosening and can then be removed.
The clamping face of the bolt is serrated to ensure that the eloxal coating is broken up to establish a good electrical contact.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
505.4-8-M6-20-1,​6
505.4-8-M6-20-3,​5
505.4-8-M6-25-1,​6
505.4-8-M6-25-3,​5
505.4-8-M6-30-1,​6
505.4-8-M6-30-3,​5
505.4-8-M6-40-1,​6
505.4-8-M6-40-3,​5
505.4-8-M6-60-1,​6
505.4-8-M6-60-3,​5
505.4-8-M8-20-1,​6
505.4-8-M8-20-3,​5
505.4-8-M8-25-1,​6
505.4-8-M8-25-3,​5
505.4-8-M8-30-1,​6
505.4-8-M8-30-3,​5
505.4-10-M6-20-1,​6
505.4-10-M6-20-3,​5
505.4-10-M6-25-1,​6
505.4-10-M6-25-3,​5
505.4-10-M6-30-1,​6
505.4-10-M6-30-3,​5
505.4-10-M6-40-1,​6
505.4-10-M6-40-3,​5
505.4-10-M6-60-1,​6
505.4-10-M6-60-3,​5
505.4-10-M8-20-1,​6
505.4-10-M8-20-3,​5
505.4-10-M8-25-1,​6
505.4-10-M8-25-3,​5
505.4-10-M8-30-1,​6
505.4-10-M8-30-3,​5
505.4-10-M8-40-1,​6
505.4-10-M8-40-3,​5
505.4-10-M8-60-1,​6
505.4-10-M8-60-3,​5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nut width a Thread d Weight
(kg)

2.78 €

1 Available 5 Days 8M 60.007

1.56 €

1.09 €

1 Available Same day

Stock

8M 60.008

3.60 €

1 Available 5 Days 8M 60.008

2.04 €

1 Available 5 Days 8M 60.009

3.04 €

1 Available 5 Days 8M 60.009

3.04 €

1 Available 5 Days 8M 60.006

3.04 €

1 Available 5 Days 8M 60.010

2.66 €

1 Available 5 Days 8M 60.011

3.98 €

1 Available 5 Days 8M 60.014

3.98 €

1 Available 5 Days 8M 60.014

2.24 €

1 Available 5 Days 8M 80.010

2.04 €

1 Available 5 Days 8M 80.010

2.30 €

1 Available 5 Days 8M 80.011

1.80 €

1 Available 5 Days 8M 80.011

2.28 €

1 Available 5 Days 8M 80.013

2.50 €

1 Available 5 Days 8M 80.013

2.96 €

1 Available 5 Days 10M 60.010

2.98 €

1 Available 5 Days 10M 60.011

3.60 €

1 Available 5 Days 10M 60.011

3.58 €

1 Available 5 Days 10M 60.012

3.04 €

1 Available 5 Days 10M 60.012

3.04 €

1 Available 5 Days 10M 60.012

3.74 €

1 Available 5 Days 10M 60.014

3.74 €

1 Available 5 Days 10M 60.014

4.14 €

1 Available 5 Days 10M 60.167

3.98 €

1 Available 5 Days 10M 60.018

1.46 €

1 Available 5 Days 10M 80.011

1.40 €

1 Available 5 Days 10M 80.013

1.56 €

1 Available 5 Days 10M 80.013

1.46 €

1 Available 5 Days 10M 80.015

1.94 €

1 Available 5 Days 10M 80.015

1.56 €

1.09 €

1 Available Same day

Stock

10M 80.016

3.04 €

1 Available 5 Days 10M 80.019

1.70 €

1 Available 5 Days 10M 80.019

3.24 €

1 Available 5 Days 10M 80.015

2.94 €

1 Available 5 Days 10M 80.026

Loading...

  1. 1

Tech Support