T-Slot bolts, Stainless Steel

T-Slot bolts, Stainless Steel
  • Volume Discount
Stainless Steel-T-Slot bolts GN 505.5 can be inserted vertically into the slot. During tightening, the bolt is forced into the crosswise position and thus anchored in the slot. Conversely, the bolt is turned back during loosening and can then be removed.
The clamping face of the bolt is serrated to ensure that the eloxal coating is broken up to establish a good electrical contact.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
505.5-8-M6-20-1,​6
505.5-8-M6-25-1,​6
505.5-8-M6-30-1,​6
505.5-8-M6-40-1,​6
505.5-8-M6-60-1,​6
505.5-10-M6-20-3,​5
505.5-10-M6-25-3,​5
505.5-10-M6-30-3,​5
505.5-10-M6-40-3,​5
505.5-10-M6-60-3,​5
505.5-10-M8-20-3,​5
505.5-10-M8-25-3,​5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nut width a Thread d l1 Weight
(kg)

5.86 €

1 Available 5 Days 8M 6200.008

6.18 €

1 Available 5 Days 8M 6250.086

6.60 €

1 Available 5 Days 8M 6300.010

6.98 €

1 Available 5 Days 8M 6400.010

7.56 €

1 Available 5 Days 8M 6600.015

5.80 €

1 Available 5 Days 10M 6200.011

6.18 €

1 Available 5 Days 10M 6250.010

6.90 €

1 Available 5 Days 10M 6300.015

7.08 €

1 Available 5 Days 10M 6400.100

7.34 €

1 Available 5 Days 10M 6600.018

5.86 €

1 Available 5 Days 10M 8200.013

6.58 €

1 Available 5 Days 10M 8250.008

Loading...

  1. 1

Tech Support