Wedge clamps, Steel (920.1-M8-21-GL)

Wedge clamps, Steel 920.1-M8-21-GL
  • Volume Discount

Product Details:

Manufacturer part number: 920.1-M8-21-GL

Brand: GANTER

Price: 189.92

Delivery time: 7 Days


Technical Data:

Thread d1: M 8

Type: GL- smooth clamping surfaces

Width b: 21

Weight: 0.104 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

920.1-M8-21-GL

Part Number
920.1-M8-21-GL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d1 Type Width b Weight
(kg)

189.92 €

1 Available 7 Days M 8GL- smooth clamping surfaces210.104

Loading...

  1. 1

This page is Wedge clamps, Steel, part number 920.1-M8-21-GL.
You can find the detail information about specifications and dimensions on part number 920.1-M8-21-GL.

Variation of this product

Part Number
920.1-M12-50-GA
920.1-M12-50-GL
920.1-M12-50-RF
920.1-M8-21-RF
920.1-M8-25-GA
920.1-M8-25-GL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread d1 Type Width b Weight
(kg)

326.00 €

1 Available 7 Days M 12GA- with 2 fixing threads for attachment jaws500.341

326.00 €

1 Available 7 Days M 12GL- smooth clamping surfaces500.350

326.00 €

1 Available 7 Days M 12RF- grooves clamping surfaces500.333

189.92 €

1 Available 7 Days M 8RF- grooves clamping surfaces210.089

201.92 €

1 Available 7 Days M 8GA- with 2 fixing threads for attachment jaws250.119

201.92 €

1 Available 7 Days M 8GL- smooth clamping surfaces250.100

Tech Support