Wide base plate connector clamps, Aluminium (167-B20-2-SW)

Wide base plate connector clamps, Aluminium 167-B20-2-SW
  • Volume Discount

Product Details:

Manufacturer part number: 167-B20-2-SW

Brand: GANTER

Price: 44.06

Delivery time: 5 Days


Technical Data:

Bore d1: B 20

Square s: -

Finish: SW - black, RAL 9005, textured finish

Weight: 0.394 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

167-B20-2-SW

Part Number
167-B20-2-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore d1 Square s Finish Weight
(kg)

44.06 €

1 Available 5 Days B 20-SW - black, RAL 9005, textured finish0.394

Loading...

  1. 1

Basic information

Identification No. 2-with 2 Stainless Steel-clamping screws DIN 912

This page is Wide base plate connector clamps, Aluminium, part number 167-B20-2-SW.
You can find the detail information about specifications and dimensions on part number 167-B20-2-SW.

Variation of this product

Part Number
167-B20-2-BL
167-B25-2-BL
167-B25-2-SW
167-B30-2-BL
167-B30-2-SW
167-B40-2-BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore d1 Square s Finish Weight
(kg)

44.18 €

1 Available 5 Days B 20-BL-blank0.394

44.18 €

1 Available 5 Days B 25-BL-blank0.388

44.06 €

1 Available 5 Days B 25-SW - black, RAL 9005, textured finish0.388

44.18 €

1 Available 5 Days B 30-BL-blank0.384

44.06 €

1 Available 5 Days B 30-SW - black, RAL 9005, textured finish0.384

58.56 €

1 Available 5 Days B 40-BL-blank1.222

Tech Support