New Tool Box (Chest Type) (Part Numbers)

New Tool Box (Chest Type)

Click on this image to zoom in.

Click on this image to zoom in.

A tool box that is MADE IN JAPAN. Popular chest type too box that facilitates sorting the tools and retrieving them.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LT300

Part Number
LT300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

269.40 €

1 6 Days

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Steel Tool Box Case Size (Frontage x Depth x Height)(mm) 519 × 236 × 308
Case color Red Mass(g) 11800 JAN code 4963202094238
Detailed type Upper portion + 3-tier drawer

This page is New Tool Box (Chest Type), part number LT300.
You can find the detail information about specifications and dimensions on part number LT300.

Tech Support