TAC Tool Parts, Breaker Piece CBS/NCS (CBS-3S-TX30)

TAC Tool Parts, Breaker Piece CBS/NCS CBS-3S-TX30

Click on this image to zoom in.

Click on this image to zoom in.

Product Details:

Manufacturer part number: CBS-3S-TX30

Brand: TUNGALOY

Price: 15.56

Delivery time: 6 Days


Technical Data:

Dimension A: 9.5 mm

Part model number: CBS-3S-TX30

Dimension C: 2 mm

Dimension B: 8.3 mm

Old bit - usable insert (for use with our standard holes): SP□□0903□□


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CBS-3S-TX30

Part Number
CBS-3S-TX30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension A
(mm)
Part model number Dimension C
(mm)
Dimension B
(mm)
Old bit - usable insert (for use with our standard holes)

15.56 €

1 6 Days 9.5CBS-3S-TX3028.3SP□□0903□□

Loading...

  1. 1

Basic information

Tool Used TAC Bit for Outer Diameter: M Type, C Type (Negative), C Type (Positive) / Tooling System: TAC Cartridge CP Type, TAC Cartridge CE Type

Tech Support