Manufacturer part number: BT30ER16X70
Brand: TUNGALOY
Price: 248.48 €
Delivery time: 6 Days
blade diameter D: 28 mm
Overall length (L): 70 mm
Dimensions φd1: - mm
Dimension L1: 48 mm
Dimension L2: - mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BT30ER16X70
Part Number
|
---|
BT30ER16X70 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | blade diameter D (mm) | Overall length (L) (mm) | Dimensions φd1 (mm) | Dimension L1 (mm) | Dimension L2 (mm) | Grip Diameter (mm) | Dimensions J (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
248.48 € | 1 | 6 Days | 28 | 70 | - | 48 | - | - | M10 |
Loading...
Configure
Basic Attributes
Grip Diameter(mm)
Type
blade diameter D(mm)
Overall length (L)(mm)
Dimensions φd1(mm)
Dimension L1(mm)
Dimension L2(mm)
Filter by standard shipping days
Optional Attributes