Manufacturer part number: 120742-BP
Brand: VOLTCRAFT
Price: 202.21 €
Delivery time: 3 Days
Calibrated to: Manufacturer's standards (no certificate)
Calibration service: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
120742-BP
Product size (width)(mm) | 78 | Product size (length)(mm) | 38 | Product size (height)(mm) | 185 |
---|---|---|---|---|---|
Temperature accuarcy (details) | ± 0.25 | Basic accuracy(%) | ± 25 | DC supply(mV) | -199.9 to +199.9 |
DC reading range(mA) | 0 - 24 | DC supply, range(mA) | 19.99 | DC supply resolution(mA) | 0.01 |
Operating voltage | 9 V battery pack | Weight(g) | 265 | Calibrator type (category) | Calibrator |
Display (details) | LCD | Unit of measurement | Voltage |
This page is CC-421 Current & voltage calibrator, part number 120742-BP.
You can find the detail information about specifications and dimensions on part number 120742-BP.
Configure
Basic Attributes
Calibration service
Calibrated to
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1238149-BP |
1241644-BP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Calibrated to | Calibration service |
---|---|---|---|---|---|---|---|
454.59 € | 1 | Available | 9 Days | ISO standards | Calibration ranges VDC, VAC, ADC, AAC, Ohm, Capacity, frequency, Temperature | ||
567.76 € | 1 | Available | 14 Days | DAkkS standards | - |