Component test attachment I-V Curve for oscilloscopes (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1301290-BP

Part Number
1301290-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

91.49 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 55 Product size (length)(mm) 24 Product size (height)(mm) 120
Cable length(m) 100 Reading category CAT I Weight(g) 300
Calibrated to Manufacturer's standards (no certificate) Compatible with (details) 2-channel oscilloscope with X-Y operation Plug features Insulated
Probe type (category) Probe

This page is Component test attachment I-V Curve for oscilloscopes, part number 1301290-BP.
You can find the detail information about specifications and dimensions on part number 1301290-BP.

Tech Support