DLA-3L Measuring Adapter (1271061-BP)

DLA-3L Measuring Adapter 1271061-BP
  • Volume Discount

Product Details:

Manufacturer part number: 1271061-BP

Brand: VOLTCRAFT

Price: 125.27

Delivery time: 3 Days


Technical Data:

Nominal current: 16 A

Weight: 900 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1271061-BP

Part Number
1271061-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Weight
(g)

125.27 €

1 Available 3 Days 16900

Loading...

  1. 1

Basic information

Product size (length)(mm) 0.90 Nominal voltage(V) 415 Reading category CAT III
Connector/ Input type A CEE plug Connector / Output type B CEE connector Test lead accessory type (category) Test lead adapter

This page is DLA-3L Measuring Adapter, part number 1271061-BP.
You can find the detail information about specifications and dimensions on part number 1271061-BP.

Variation of this product

Part Number
1271062-BP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Weight
(g)

130.71 €

1 Available 3 Days 321100

Tech Support