CC-LT-SFT, HSSE spiral-fluted cutting tap for blind holes, Metric (M5X0.8-CC-LT-SFT-6HX-DIN371-L140)

CC-LT-SFT, HSSE spiral-fluted cutting tap for blind holes, Metric M5X0.8-CC-LT-SFT-6HX-DIN371-L140

Product Details:

Manufacturer part number: M5X0.8-CC-LT-SFT-6HX-DIN371-L140

Brand: OSG

Price: 51.90

Delivery time: 2 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M5X0.8-CC-LT-SFT-6HX-DIN371-L140

Part Number
M5X0.8-CC-LT-SFT-6HX-DIN371-L140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.90 €

1 2 Days

Loading...

  1. 1

This page is CC-LT-SFT, HSSE spiral-fluted cutting tap for blind holes, Metric, part number M5X0.8-CC-LT-SFT-6HX-DIN371-L140.
You can find the detail information about specifications and dimensions on part number M5X0.8-CC-LT-SFT-6HX-DIN371-L140.

Variation of this product

Part Number
M2.5X0.45-CC-LT-SFT-6HX-DIN371-L100
M2X0.4-CC-LT-SFT-6HX-DIN371-L80
M3X0.5-CC-LT-SFT-6HX-DIN371-L100
M4X0.7-CC-LT-SFT-6HX-DIN371-L125
M6X1.0-CC-LT-SFT-6HX-DIN371-L160
M8X1.25-CC-LT-SFT-6HX-DIN371-L180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

56.20 €

1 2 Days

56.90 €

1 2 Days

49.30 €

1 2 Days

51.10 €

1 2 Days

52.60 €

1 2 Days

63.30 €

1 2 Days

Tech Support