TICN-POT, HSSE spiral-point cutting tap for through holes, Metric

TICN-POT, HSSE spiral-point cutting tap for through holes, Metric

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・HSSE spiral-point cutting tap for through holes
・Multilayer TiCN coating
・For steels up to 1000 N/mm2
・Metric

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M-2X0.4-TICN-POT-DIN-371
M-3X0.5-TICN-POT-DIN-371
M-4X0.7-TICN-POT-DIN-371
M-5X0.8-TICN-POT-DIN-371
M-6X1-TICN-POT-DIN-371
M-8X1.25-TICN-POT-DIN-371
M-10X1.5-TICN-POT-DIN-371
M-12X1.75-TICN-POT-DIN-376
M-14X2-TICN-POT-DIN-376
M-16X2-TICN-POT-DIN-376
M-18X2.5-TICN-POT-DIN-376
M-20X2.5-TICN-POT-DIN-376
M-22X2.5-TICN-POT-DIN-376
M-24X3-TICN-POT-DIN-376
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.30 €

1 2 Days

20.00 €

1 2 Days

20.30 €

1 2 Days

20.50 €

1 2 Days

20.50 €

1 2 Days

25.10 €

1 2 Days

31.50 €

1 2 Days

38.50 €

1 2 Days

47.40 €

1 2 Days

53.40 €

1 2 Days

74.40 €

1 2 Days

78.40 €

1 2 Days

105.30 €

1 2 Days

106.40 €

1 2 Days

Loading...

  1. 1

Tech Support