CC-LT-POT, HSSE spiral-point cutting tap for through holes, Metric (M4X0.7-CC-LT-POT-6HX-DIN371-L125)

CC-LT-POT, HSSE spiral-point cutting tap for through holes, Metric M4X0.7-CC-LT-POT-6HX-DIN371-L125

Product Details:

Manufacturer part number: M4X0.7-CC-LT-POT-6HX-DIN371-L125

Brand: OSG

Price: 49.30

Delivery time: 2 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M4X0.7-CC-LT-POT-6HX-DIN371-L125

Part Number
M4X0.7-CC-LT-POT-6HX-DIN371-L125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

49.30 €

1 2 Days

Loading...

  1. 1

This page is CC-LT-POT, HSSE spiral-point cutting tap for through holes, Metric, part number M4X0.7-CC-LT-POT-6HX-DIN371-L125.
You can find the detail information about specifications and dimensions on part number M4X0.7-CC-LT-POT-6HX-DIN371-L125.

Variation of this product

Part Number
M2.5X0.45-CC-LT-POT-6HX-DIN371-L100
M2X0.4-CC-LT-POT-6HX-DIN371-L80
M3X0.5-CC-LT-POT-6HX-DIN371-L100
M5X0.8-CC-LT-POT-6HX-DIN371-L140
M6X1.0-CC-LT-POT-6HX-DIN371-L160
M8X1.25-CC-LT-POT-6HX-DIN371-L180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

55.20 €

1 2 Days

55.60 €

1 2 Days

48.00 €

1 2 Days

50.50 €

1 2 Days

51.30 €

1 2 Days

61.80 €

1 2 Days

Tech Support