Hex Wrench (3233.040)

Product Details:

Manufacturer part number: 3233.040

Brand: HALDER

Price: 3.35

Delivery time: 3 Days


Technical Data:

Suitable for diameter: 40 mm

WS: 6 mm

Weight: 35 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3233.040

Part Number
3233.040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Suitable for diameter
(mm)
WS
(mm)
Weight
(g)

3.35 €

1 3 Days 40635

Loading...

  1. 1

Basic information

Material Steel Conflict Minerals free yes REACH compliant yes

This page is Hex Wrench, part number 3233.040.
You can find the detail information about specifications and dimensions on part number 3233.040.

Variation of this product

Part Number
3233.030
3233.050
3233.080
3233.100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Suitable for diameter
(mm)
WS
(mm)
Weight
(g)

2.27 €

1 3 Days 30525

4.07 €

1 3 Days 50 / 60865

6.17 €

1 3 Days 8010106

14.39 €

1 3 Days 60 / 100 / 125 / 14014110

Tech Support